Specifications

  • Axes of Travel
    X
  • Maximum Stage Travel
    4 mm
  • Centered Normal Load Capacity
    4.9 N
  • Sensitivity
    5 µm
  • Angular Deviation
    5 mrad
  • Material
    Alloy Steel
  • Bearings
    Dowel Pin Bearing
  • Drive Location
    Center drive

Features

Build Miniature Multi-axis Stage Stacks

M-MR1.4 stages can be stacked to build an XY, XZ or XYZ stage configuration using the provided M2 mounting holes.